IESNA:LM-63-2002
[TEST]P1201464
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-727-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4007
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
554.8 621.6 694.8 767.4 827.6 867.3 887.2 895.8 903.8 914.8
930 948.2 971.9 996 1021.9 1057.2 1108 1182 1291.3 1442.9
1644.1 1909.6 2271.8 2721.2 3011 2940.9 2725.9 2430 2110.6 1807.5
1497.5 1155.5 790.9 464.9 188.5 47.5 0
554.8 626.3 705.8 788.6 854.3 897.4 918.7 925 928.3 930
934.1 939.6 946.8 949.9 959.5 981 1018.9 1079 1176.5 1319.7
1512.7 1781.8 2186.8 2781.9 3573.3 3825.1 3621.9 3380.9 3114.3 2836.6
2426.9 1896.4 1321.7 804.7 317.7 101.6 0
554.8 636.8 730.7 826.5 905.7 953.7 967.5 959 938.5 909
876.4 845.2 814.3 785.6 771.5 788.4 861.8 992.1 1149.7 1297.4
1437.3 1600.5 1823.5 2145.1 2761 3498.5 3348.1 2990.6 2756 2595.3
2366.5 2035.5 1590.3 1106.9 432.8 71.2 0
554.8 642.3 756.4 860.7 944.1 984.6 983.8 948.8 893.3 834.7
779.3 732.9 697 676 696.7 799.7 975 1189.2 1415.3 1653.5
1914.1 2162.2 2399.1 2673.7 3079.8 3598.2 3698.9 3431.7 3132 2824.7
2459.8 1969.8 1389.6 672.7 263.3 29.5 0
554.8 650.9 761.9 871.7 956.8 997.6 980.2 918.4 840.3 777.6
721.8 677.4 645.7 638.5 698.4 857.1 1092.8 1389 1754.2 2198.1
2684.8 3185.2 3685.4 4135.1 4646 5115.9 5234.8 5019.8 4609.9 4063
3344 2353.8 1527.6 844.7 407.4 47.2 0
554.8 651.5 763.3 871.7 954 990.4 972.8 912.6 835 765.5
709.7 666.1 637.4 641.5 724.9 912 1182 1535.9 1985.6 2497.3
3019.1 3529.7 4043.4 4572.9 5171.6 5606.9 5631.5 5288.1 4689.7 3898
3070.4 2280.6 1490.3 867 343.7 43.3 0
554.8 651.5 760.5 865.1 940.5 975 970.8 931.9 872 806.3
747.8 704.2 674.1 671.6 737.3 901.8 1143.1 1431.5 1768.6 2142.3
2515.8 2891 3251.5 3613.6 4110 4596.3 4726.4 4484.3 4072.7 3536.9
2938.7 2277.9 1715.6 1021.6 387.8 34.2 0
554.8 644 745.6 840.8 909.8 945.2 956.5 950.1 923.9 884.4
840.5 798.3 761.9 742.3 760.5 849.7 1011.7 1220.7 1443.4 1649.9
1849.2 2024.2 2189.3 2420 2859 3299.8 3242.9 2868.6 2523 2217.4
1835.9 1379.7 925.6 450.2 126.4 15.5 0
554.8 643.7 734.5 818.2 878.6 912.3 931.6 944.1 950.4 952.3
949 939.6 928 915.4 913.4 935.8 1004.2 1124 1291.9 1482.9
1701.8 1973.4 2332.3 2798.2 3287.9 3380.1 2867.2 2215.8 1629.7 1186.7
931.4 680.4 493.6 290.4 80.9 3.3 0
554.8 628.5 705 775.4 826.7 857.7 880.6 900.4 918.9 942.4
967.8 993.2 1025.5 1056.4 1098.4 1161 1251.3 1380.2 1575.4 1841.5
2166.6 2544 2992.3 3493.6 3673.3 3408.5 2782.8 2088.2 1410.3 1017.2
735.9 491.1 295.6 68.2 1.7 0 0
554.8 626.9 698.7 759.4 805.8 833.9 854.6 876.2 896.6 920
948.8 979.7 1018 1060 1112.4 1187.2 1290.5 1430.2 1614.6 1850.6
2156.2 2522.5 2862 3059.1 3021.5 2732.2 2196.2 1593.3 1022.5 726.8
501.6 314.4 175 38.1 0 0 0
554.8 616.1 681.3 734.3 773.7 799.7 817.6 837.2 857.9 879.2
906 938 975.3 1016.7 1066.3 1131.5 1219 1334.7 1482.6 1688.3
1956.3 2213.6 2339.7 2296.4 2144.3 1889.2 1487.3 1006.4 543.5 321
176.9 79.2 30.6 3.9 0 0 0
554.8 609.8 660.3 697.3 725.2 742 753.9 769.3 782.9 795.8
814 838.3 867 894.6 924.2 960.3 1002.9 1053.9 1116.6 1179.2
1198.3 1135.4 976.1 789.2 581.1 403.3 284.9 205.7 144.4 103.8
70.1 42 23.5 10.5 1.9 0 0
554.8 594 631.6 659.2 675.2 683.5 689.3 691.8 690.1 683.8
674.4 669.4 663.9 650.6 621.6 580.2 537.2 496 460.7 436.7
424.6 413.5 398.3 372.7 353.1 337.9 290.9 235.7 155.7 109
77.8 54.1 35.9 15.5 2.2 0 0
554.8 578.3 605.4 625.8 636.8 639.6 633.2 616.1 588.5 552.6
514 482.8 462.4 449.9 440 425.4 404.4 384.2 368.5 360.2
360.2 362.4 363 360.8 344.5 308.6 270.5 245.1 206.5 165.9
120.4 78.9 43.1 16.8 1.1 0 0
554.8 565.6 578.6 593.5 604.3 603.1 588.5 560.1 525.6 493.3
466.5 447.5 436.4 428.1 418.5 403.6 382.6 357.2 332.4 312.8
302.3 303.6 312.2 318 315.8 306.1 285.1 251.2 213.4 177.8
144.4 113.5 82.5 48 20.7 0 0
554.8 548.5 552.6 563.1 574.7 580.2 571.7 552.9 531.9 513.2
494.1 472.6 450.2 428.4 407.2 384.8 360.2 334.3 309.7 289.6
271.6 256.4 243.5 235.2 232.7 231.9 227.5 217.5 200.4 176.4
136.1 93.3 51.6 27.3 9.9 0 0
554.8 537.2 527 529.2 546 567.5 584.4 585.8 573.9 555.1
533.3 507.4 477.3 445.5 415.4 386.7 359.4 332.9 309.2 290.7
277.1 268.3 261.1 252.3 238.8 217.5 195.4 179.4 165.1 149.1
128.1 99.1 63.8 37 12.1 0 0
554.8 523.6 499.9 496.3 512.9 554.6 599.3 620.3 613.9 590.2
561.7 532.8 502.1 468.2 434.2 401.1 369.9 341.2 316.1 296.7
282.1 271.9 267.8 265 258.9 245.7 229.7 211.4 193 171.4
145.2 113.2 83.4 52.4 17.1 0 0
554.8 510.7 475.1 457.4 466 507.9 569.5 618.9 630.8 610
575.5 542.4 511.8 479.8 448 416.3 384.8 354.2 327.4 307
289.8 278.5 270.2 266.7 261.4 251.7 237.9 222.5 205.7 186.9
160.9 127.8 93.9 51.6 16 0.6 0
554.8 499.1 459.9 436.7 440 477.5 534.4 584.1 612 604.3
575.3 542.4 511.8 481.4 451.6 421.8 390.9 360.5 334 311.6
292.6 279.6 270 264.2 258.1 247.1 230.8 213.1 195.4 174.7
149.1 115.4 83.9 44.7 12.1 0 0
554.8 496.9 450.2 417.9 411.9 436.7 481.1 531.9 565.6 568.9
551 523.1 495.5 469.8 444.4 417.1 388.4 359.4 332.6 309.7
290.1 276 263.9 252.9 239.6 220 192.7 160.9 131.1 106.6
82.3 54.9 33.4 16.8 1.4 0 0
554.8 483.3 425.9 380.7 358.3 359.4 373.5 392.5 407.7 415.7
415.7 405.8 393.1 379.6 364.6 348.9 333.5 316.6 296.5 275.8
255.9 233.3 209.8 189.4 168.7 140.8 113.2 93 77 61.3
45 27.9 13 3.6 0 0 0
554.8 473.4 407.4 352.5 318.6 303.9 299.2 298.7 297 294.5
289.3 279.4 267.5 253.4 236.8 223.3 210.1 199.9 193.2 190.5
186.9 179.2 166.7 151 132.2 112.6 94.4 78.4 63.2 49.4
35.3 19.9 8.6 1.4 0 0 0
554.8 468.4 395 335.1 295.6 276 265.8 257 247.1 236
226.1 218.1 209 201.5 192.7 183.8 174.5 162.3 148.8 137.5
125.9 115.4 106.3 99.1 91.1 81.2 70.1 59.1 47.2 36.2
24.6 15.5 7.5 0.3 0 0 0
554.8 464.3 387.6 326 284.6 262.5 249 236 223.6 211.2
199.3 189.1 179.4 169.8 160.9 152.4 143.3 133.9 125 115.7
106.8 99.1 92.2 84.7 75.9 68.2 59.3 49.4 38.1 28.2
20.4 12.1 4.1 0 0 0 0
554.8 468.2 390 327.4 282.7 256.7 239.3 226.1 214.8 203.7
192.7 182.2 171.4 161.8 152.9 144.1 135 125 115.1 104.9
96.1 88.6 82.3 76.7 71.2 65.1 56.9 47.8 39.7 32.8
25.4 17.4 6.3 0 0 0 0
554.8 470.4 392.8 329.3 281.6 250.1 231.6 219.7 209.2 198.2
187.7 177.2 167.8 159 150.7 141.9 133.1 123.1 113.2 103.2
94.4 88.1 82.8 78.4 73.2 66 56.3 48.3 42.2 35.9
28.2 18.8 7.5 2.2 0 0 0
554.8 470.4 395.8 331.8 280.7 244.8 225.2 213.9 203.4 193
181.4 171.4 162.9 153.5 144.4 135.3 125.9 116.5 107.1 98.3
91.1 86.4 82 77.3 70.1 60.2 48 42.2 36.2 29.5
21.5 11.3 4.7 1.1 0 0 0
554.8 479.8 407.7 343.4 287.6 246 223.9 212 201.5 192.7
182.5 172.8 163.4 154.3 144.9 135.8 126.4 117.3 108.8 101
94.7 89.7 84.7 78.7 69.8 55.8 42 36.2 30.4 24
17.1 9.9 5.2 2.2 0.6 0 0
554.8 485.3 415.7 351.4 293.7 249.8 225.2 212.3 202.1 192.7
183 173.6 164.5 155.4 146.6 137.7 128.6 119.8 111.5 104.1
97.7 92.5 87 80.1 70.4 55.8 41.4 35.6 29.5 23.5
16.3 9.7 5.5 2.8 1.4 0 0
554.8 487.5 421 358.3 299.2 256.7 226.4 213.7 202.3 194.3
185.2 176.1 167.3 158.4 149.9 141.6 132.8 123.9 115.7 107.4
100.8 95.2 89.4 83.1 71.2 56.6 43.9 38.4 32 25.7
18.2 11 6.6 4.1 2.5 1.1 0
554.8 502.9 445 385.1 325.7 273.6 236.8 216.4 205.4 196.5
188.5 180.3 172 163.7 155.1 146.6 138 129.2 121.2 113.5
106.6 100.2 93.9 86.7 77.8 66.5 52.4 44.7 38.1 31.5
24 15.2 9.4 6.1 4.4 2.2 0
554.8 514.5 466.8 413.5 356.6 302.5 257.3 223.3 206.5 196.5
188.5 180.5 172.5 164.2 156 147.1 137.7 129.2 120.9 113.2
106.8 100.2 93.3 85.6 77 67.6 56.9 47.8 41.1 34.5
27.6 19.9 10.2 6.1 3.9 1.9 0
554.8 525.6 492.2 449.9 402.7 350.8 300.1 251.2 214.2 198.5
189.1 180.5 172.5 164.2 155.4 146.9 137.7 128.6 119.8 110.4
101.6 93.3 85.6 78.4 72.3 65.1 56.3 46.9 38.1 31.2
25.1 18.8 10.5 4.7 2.5 0.8 0
554.8 543.2 527.2 502.7 462.9 417.4 371.8 325.5 265.3 217
194.1 183.3 174.5 165.9 157.6 149.1 140.2 131.4 122.3 112.6
103.5 94.4 86.1 78.4 70.9 63.2 54.9 46.9 38.1 29
22.4 15.7 9.9 5.2 2.5 1.1 0
554.8 561.5 564.8 561.5 542.4 512.6 477.3 438.1 387.8 323
255.9 206.2 182.5 171.7 163.7 156 147.7 140.5 133.6 125.3
117 106.8 96.6 87.2 79.8 72.6 79.8 83.6 63.2 50.5
33.4 24.6 14.1 6.9 3.3 1.7 0
554.8 579.4 603.4 623 630.8 624.7 605.1 579.4 555.4 526.7
482.8 423.2 353.3 282.1 224.4 193.8 184.9 178.3 166.7 156.2
148.2 141.1 130.8 123.4 130 135 113.7 86.4 52.4 39.2
29.3 21.3 14.4 8.3 4.1 1.4 0
554.8 597.6 642.6 684.6 715.8 733.7 734.8 724.6 714.9 711.9
710 701.7 685.4 665 639 608.9 571.1 535 522.3 569.7
672.7 770.7 785.3 680.7 480.3 284.6 168.1 105.7 73.2 53.6
40.6 29.3 19.9 11.3 4.4 1.1 0
554.8 615.3 678.5 741.2 793.6 827.3 843.3 848.8 854.3 864
878.9 898.2 921.4 942.7 963.9 979.9 1005.3 1050.9 1135.9 1275
1455.6 1651.3 1842.3 1989.1 2006.3 1868.5 1604.1 1253.2 875 546.8
317.7 189.1 107.7 40.6 12.4 0.6 0
554.8 621.6 694.8 767.4 827.6 867.3 887.2 895.8 903.8 914.8
930 948.2 971.9 996 1021.9 1057.2 1108 1182 1291.3 1442.9
1644.1 1909.6 2271.8 2721.2 3011 2940.9 2725.9 2430 2110.6 1807.5
1497.5 1155.5 790.9 464.9 188.5 47.5 0
